Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MEL01_06 - Cantilever pin Female thread type Hexagon type Female thread mounting type
Bill of material
MEL01-6-Y2-F11-N3
CODE
code
TYPE
type
hexagon
MAT
Material
SUR
Surface treatment
SP
specification
D
D g6
6 mm
DTOL
D tolerance
-0.004/-0.012
Y
Minimum unit 1
F
F minimum unit 1
mm
Enter value for F
F minimum unit 1
mm
cm
inch
ft
N
mm
M
M3
S
8 mm
C
9.2 mm
ZZAD
Increase the guide
ZZYC
Change Y size tolerance
LINK
website
website link mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D