Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MEP11_12 - Cantilever Pin, Female Thread Mounting, Stepped Type With Male Thread
Bill of material
MEP11-6-Y7-F5-N4
CODE
Code
TYPE
Type
External Thread Type¡¤Step Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/-0.015
Y
Y minimum unit 1
F
F minimum unit 1
N
mm
M
M3
V
8 mm
H
10 mm
W
8 mm
ZZAD
Increase The Guide Section
ZZYC
Change Y Size Tolerance
ZZWC
Change To Four-Sided Wrench Slot
ZZNC
Change The External Thread To Fine Thread
NC
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D