Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFJ01_03 - Cantilever Pin,With Internal Thread Type, Standard Type, Guided External Threaded Mounting Type
Bill of material
MFJ01-6-Y2-F5-G5-N3
CODE
Code
TYPE
Type
With Internal Thread Type ¡¤ Standard Type ¡¤ Thread Length Fixed Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/-0.015
Y
Y minimum unit 1
F
F minimum unit 1
G
G minimum unit 1
N
P
P g6
6 mm
M
M6
H
10 mm
W
8 mm
ZZYC
Change Y Size Tolerance
ZZWC
Change To Four-Sided Wrench Slot
LINK
Website
Website Connection mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D