Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFJ21_23 - Cantilever Pin¡¤Guided External Threaded Mounting Type¡¤With Internal Thread Type¡¤Step Type
Bill of material
MFJ21-6-Y7-F5-G5-N3
CODE
Code
TYPE
Type
With female thread Stepped
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/0.012
Y
Y minimum unit 1
YTOL
Y Tolerance
+0.1/-0.1
F
F minimum unit 1
FTHE
F Tolerance
+0.1/0
G
G minimum unit 1
N
P
P g6
6 mm
M
M6
V
8 mm
H
10 mm
W
8 mm
WTHE
W tolerance
0/-0.2
ZZYC
Change Y Size Tolerance
ZZWC
Change To Four-Sided Wrench Slot
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D