Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFJ41_43 - Cantilever Pin,With Internal Thread Type,Hexagonal Type,Guided External Threaded Mounting Type
Bill of material
MFJ41-6-Y2-F10-G5-N3
CODE
Code
TYPE
Type
Fixed Thread Length Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
6 mm
DTHE
D Tolerance
-0.004/0.012
Y
Y minimum unit 1
YTOL
Y Tolerance
+0.1/-0.1
F
F minimum unit 1
FTHE
F Tolerance
+0.1/0
G
G minimum unit 1
N
P
P g6
6 mm
M
M6
S
8 mm
C
(C)
9.2 mm
ZZYC
Change Y Size Tolerance
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D