Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFR41_43 - Cantilever Pin,With External Thread Type, Hexagonal Type, Guided External Threaded Mounting Type
Bill of material
MFR41-3-Y2-F3-G3-N3
CODE
Code
TYPE
Type
Fixed Thread Length Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
D g6
3 mm
DTHE
D Tolerance
-0.002/-0.008
Y
Y minimum unit 1
F
F minimum unit 1
G
G minimum unit 1
N
mm
P
P g6
3 mm
M
M3
S
6 mm
C
(C)
6.9 mm
ZZYC
Change Y Size Tolerance
ZZNC
Change N External Threads To Fine Thread
NC
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D