Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
MFT - Front pocket handles
Bill of material
Front pocket handles MFT.110-B M5
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
108
DIM02
f
71
DIM03
d
DIM04
f1
11
DIM05
H
20.5
DIM06
h1
17.5
DIM07
B
60
DIM08
b1
26.5
DIM09
l1
91
DIM10
p
DIM11
F1
N
DIM12
F2
N
DIM13
L2
6 J
WEIGHT
Weight
g
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D