Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGL - Lubricator
Bill of material
MGL200-06
PN
Part No.
MGL200-06
MODEL1
Model
MGL
MODEL
Model
PS
Port Size
BWT
Bowl Type
A
30.00 mm
G
27.00 mm
I
8.40 mm
J
5.40 mm
L
23.00 mm
T
118~120 mm
N
47.00 mm
R
40.00 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D