Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MGP01_08 - Cantilever Pin, For Tensioner, Hexagonal With Retaining Ring Groove Standard Type
Bill of material
MGP04-6-Y5-F5-G5
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
6 mm
Y
Y minimum unit 1
F
F minimum unit 1
G
G minimum unit 1
E
E minimum unit 1
P
6 mm
M
M6
S
10 mm
C
11.5 mm
DD
d
5.0 mm
DDTHE
D Tolerance
+0.075/3
MM
m
0.70 mm
NN
n
2 mm
ZZYC
Change Y Size Tolerance
ZZPD
Increase The Guiding Plane
ZZBA
Increase The Screw Hole
ZZME
With Retaining Ring
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D