Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MGP11_18 - Cantilever Pin, Tensioner, Hexagon With Retaining Ring Groove Stepped Type
Bill of material
MGP14-6-Y5-F5-G5
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
SP
Specifications
D
6 mm
Y
Y minimum unit 1
F
F minimum unit 1
G
G minimum unit 1
E
E minimum unit 1
P
6 mm
M
M6
V
8
S
10 mm
C
11.5 mm
DD
d
5.0 mm
DDTHE
D Tolerance
+0.075/3
MM
m
0.70 mm
NN
n
2 mm
ZZYC
Change Y Size Tolerance
ZZPD
Add Two Planes
ZZBA
Increase The Screw Hole
ZZME
With Retaining Ring
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D