Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MHJ01_04 - Hinge Pin ¡¤ Straight Rod ¡¤ External Screw Type At Both Ends
Bill of material
MHJ02-D6-L15
CODE
Code
TYPE
Type
External Thread Type At Both Ends
MAT1
national standard material
MAT2
Equivalent material
HRD
Hardness
SUR
Surface Treatment
THENA
Accessory¡¤Name
2 Nuts
THEMAT
Accessories And Materials
D
mm
DTHE
D Tolerance
-0.004/-0.015
L
Minimum unit 0.1
mm
Enter value for L
Minimum unit 0.1
mm
cm
inch
ft
E
9 mm
F
9 mm
M
M5
ZZMC
Change The Diameter Of The External Thread
MC
mm
ZZNC
Change The Diameter Of The External Thread
NC
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D