Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ewikon
Description
MHR200-V01-95 - HPS III-MHR200-V01 Radialversion
Bill of material
MHR200-V01-9501-M-15-6000-105-0-0-01-0.8
BESTNR
Order code
MHR200-V01-95
ANZ
Number of tips
WINKEL
cable channel
Grad
NHLT
with / without Nozzle holder
N
Height of nozzle holder
mm
Y
Distance between cavity rows
60 mm
G
Nozzle length
mm
VERSION
Tip version
X
60.0 mm
ANSD
Gate diameter
mm
Enter value for ANSD
Gate diameter
mm
cm
inch
ft
DAR
positive-negative
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D