Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Bordignon
Description
MICX - MICX – five different forces, 50 - 300 daN, with nanotechnologies
Bill of material
MICX25-25-F300
MODELLO
Model
CORSA
Max stroke
mm
CU
Available stroke
mm
Enter value for CU
Available stroke
mm
cm
inch
ft
L
Length min.
mm
N
Length max.
mm
D
nitrogen gas spring body diameter
25 mm
DS
Piston rod diameter
14 mm
BAR
Max. charging pressure
bar
IN
Initial force
daN
FIN
Final force
daN
R
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D