Catalog navigation
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIM01_22 - Shoulder Hinge Pin ¡¤ Internal Thread Type
Bill of material
MIM04-D25-L35
CODE
Code
TYPE
Type
Internal Thread Type
MAT
Material
HRD
Hardness
SUR
Surface Treatment
D
mm
DTHE
D Tolerance
L
L minimum unit 0.1
H
mm
W
mm
DD
(d)
mm
G
(G)
1.5 mm
E
5 mm
M
ZZLC
Change L Size Tolerance
ZZHA
Increase Shoulder Stop Surface
ZZEE
Change Shoulder Thickness
EE
EE Minimum Unit 0.5
ZZMC
Change Thread Diameter
MC
MC(change the diameter of external thread)
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D