Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNXL 15
Bill of material
Minirail 1 MNNXL 15-110-15-15-G1-V0
TYP
Size
MNNXL 15
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.000 mm
B
32.000 mm
B1
15.000 mm
B2
8.500 mm
J
12.000 mm
J1
9.500 mm
L
73.700 mm
L1
40.000 mm
L2
20.000 mm
L4
Pitch
40.000 mm
L6
70.700 mm
N
25.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
4.000 mm
G2
5.000 mm
M1
5.550 mm
O
4.900 mm
C0
Static load capacity
11855 N
C
Dynamic load capacity
6200 N
M0Q
Permissible lateral static torque
90.1 Nm
M0L
Permissible longitudinal static torque
118.6 Nm
MQ
Permissible lateral dynamic torque
47.1 Nm
ML
Permissible longitudinal dynamic torque
62 Nm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D