Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJK01_46 - Step Screw For Fulcrum¡¤Slotted Groove / Hexagon Socket Type / Head Cutting Type / Hexagon Head Type
Bill of material
MJK16-D4-L5
CODE
Code
TYPE
Type
D0TOL
D Diameter Tolerance
MAT1
Material Chinese Standard
MAT
Materia Correspond
HRD
Hardness
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
L
L minimum unit 1
LTOL
L tolerance
A
6 mm
E
mm
MXP
2.6X0.45
F
4 mm
V
0.8 mm
W
mm
S
mm
HH
h
mm
HH1
h1
mm
C
mm
W1
mm
S1
mm
ZZLD
Change The L Size Minimum Unit 0.1
LD
LD minimum unit 0.1
LDTOL
LD tolerance
+0.05/-0.08
ZZFC
Change Thread Length
FC
FC Minimum Unit 1
ZZPB
Increase The Back Slot
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D