Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJR01_26 - Step Screw For Fulcrum¡¤Slotted Groove / Hexagon Socket Type / Head Cutting Type / Hexagon Head Type
Bill of material
MJR14-D4-L5-A6-E2-F3
CODE
Code
TYPE
Type
D0TOL
D Diameter Tolerance
MAT1
Material Chinese Standard
MAT
Materia Correspond
HRD
Hardness
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
L
L minimum unit 0.1
LTOL
L tolerance
A
Linear Slot Type
mm
E
E Minimum Unit 0.1
mm
Enter value for E
E Minimum Unit 0.1
mm
cm
inch
ft
F
F Minimum Unit 1
mm
Enter value for F
F Minimum Unit 1
mm
cm
inch
ft
MXP
2.6X0.45
V
0.8 mm
W
mm
S
mm
HH
h
mm
HH1
h1
mm
C
0.5 mm
ZZPB
Increase The Back Slot
GG
g
1.0 mm
FF
f
1.9 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D