Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MK5907 - IO-Link - Cylinder sensors
Bill of material
MK5907
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MK5907: cylinder sensor with IO-Link; Reverse polarity protection yes; Overload
DESCLONG
Long Description
cylinder sensor with IO-Link; Reverse polarity protection yes; Overload protection yes; normally open / normally closed; (parameterisable); DC; PNP/NPN; 0.3 m PUR-Cable; M8 Connector; IP 65; IP 67; Switching frequency 200 Hz
BN
Bestellnummer
MK5907
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MKT4028BFRKG/H/0,3M/IO/ZH/ASR
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D