Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML100-54-F/103/115b - Retroreflective sensors
Bill of material
ML100-54-F/103/115b
PRODUCT_PICTURE
Product Picture
MANUID
ML100-54-F/103/115b
DESCSHORT
Short Description
Retroreflective sensor ML100-54-F/103/115b
EAN
4050143263622
MANUTYPEDESC
Manufacturer Type Description
ML100-54-F/103/115b
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
3000 mm
AAC004005
Min. reflector distance
20 mm
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
20 mm
BAD849004
Height of sensor
31 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.020
LENGTH
0.140
WIDTH
0.060
DEPTH
0.001
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D