Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML300-8-100-RT/79a/95/122 - Diffuse mode sensor
Bill of material
ML300-8-100-RT/79a/95/122
PRODUCT_PICTURE
Product Picture
MANUID
ML300-8-100-RT/79a/95/122
DESCSHORT
Short Description
Diffuse mode sensor ML300-8-100-RT/79a/95/122
EAN
4050143036011
MANUTYPEDESC
Manufacturer Type Description
ML300-8-100-RT/79a/95/122
AAC906005
Max. range of light scanner
100 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
30 mm
BAD950006
Material of the optical surface
Glass
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
15 mm
BAD849004
Height of sensor
30 mm
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CH
WEIGHT
0.020
LENGTH
0.047
WIDTH
0.042
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D