Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SCHUNK
Description
MMS-IOL - Programmable magnetic switch
Bill of material
SCHUNK-0315830-MMS 22-IOL-M08
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
MESSPRINZIP
Measuring principle
magnetic
TEACHFUNKTION
Teach function
yes
LINEARITAET
Linearity
15 %
WIEDERHOLGENAUI
Repeat accuracy R of final value maximum
±3%
MINUMGEBUNGSTEM
Min. ambient temperature
5 °C
MAXUMGEBUNGSTEM
Max. ambient temperature
55 °C
LEDANZEIGE
LED display in sensor
yes
SCHALTZEIT
Response time / typ. Switching time
6.000 ms
KOMMUNIKATIONSA
Communication type
IO-Link/V1.1
UEBERTRAGUNGSRA
Transmission rate
C0M2
PORT
Port
Class A
NENNSPANNUNG
Nominal voltage
24 V
MINSPANNUNG
Min. operating voltage
18 V
MAXSPANNUNG
Max. operating voltage
30 V
RESTWELLIGKEIT
Max. ripple (% of Ue)
<2% Vss
SPANNUNGSART
Type of voltage
DC
NENNSTROM
Nominal current
15 mA
KURZSCHLUSSSCHU
Short circuit protection
yes
VERPOLUNGSSICHE
Protected against polarity reversal
yes
WERKSTOFFGEH
Housing material
GV-5H (PA), black
KABELSTECKER
Cable connector/cable end
KABELLAENGE
Cable length
31 cm
KABELDURCHMESSE
Cable diameter
2.550 mm
ADERQUERSCHNITT
Cable design (wire cross section / number of wires)
4x0,05mm2
WEKSTOFFKABELUM
Cable sheath material
PUR
EIGENMASSE
Weight
g
SCHUTZARTIP
Protection class IP
67
SCHUTZKLASSE
Protection class
III
CNSCTN
Customs tariff number
85365005
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D