Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
C Matic
Description
MO16 - Taper Elbow Fitting, male
Bill of material
03060041
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
mm
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH1
mm
CH2
mm
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D