Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MO25 - Single Banjo Ring
Bill of material
03150041
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
mm
D1IN
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D