IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 458423D-150D
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58423d.prj},{NB=bene_inox_458423D-150D_1},{REF=458423D-150D},{MAT=FKM},{TYPE=Détecteurs inductifs},{DN=150},{DNP=6\"},{INFOS=INFOTEXTE},{V=1},{X=7},{WEB=https://www.bene-inox.com},{PPATH=58423d/58423d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58423D - Butterfly valve with locating holes and O/C position sensing - CF8M stainless steel body and butterfly - FKM gasket
Bill of material
Béné Inox 458423D-150D
REF
Référence
458423D-150D
458423D-150D
MAT
Matière joint
FKM
TYPE
Détecteurs inductifs
Détecteurs inductifs
DN
150
150
mm
DNP
6"
6"
Inch
V
Vanne
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D