Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58927 - Safety valve with ducted exhaust for liquids, gases and steam, with lever - Stainless steel 1.4571 - 1.4408
Bill of material
Béné Inox 458927-1510S
REF
Reference
PLAGE
Pressure range
bar
DN
Nominal diameter
mm
DNPOUCES
pouces
D1
10 mm
D2
36 mm
F1
pouces
F2
pouces
L1
44 mm
L2
mm
L3
230 mm
S1
32 mm
S2
32 mm
COEFFICIENT
Discharge coefficient
0.50
POIDS
2.00 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D