Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. C - Rear trunnion
Bill of material
C-3E-32
MOD
Mod.
C-3E-32
PHY
Ø
32
CD
10 mm
L
13.0 mm
FL
22 mm
XD
212 mm
MR
10 mm
F
32.5 mm
E
46 mm
CB
26 mm
UB
45.0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D