Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. S - Clevis Pin
Bill of material
S-32
MOD
Mod.
S-32
PHY
Diameter
32 mm
D
10 mm
L
52.0 mm
L1
46 mm
L2
1.1 mm
L3
3.00 mm
INFO
Infotext
Informacje dodatkowe
Infotext
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.