IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 454633-1015
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5463.prj},{NB=bene_inox_454633-1015},{REF=454633-1015},{FORM=BSPT},{D=10},{F=1/2\"},{L1=45,2},{L2=17,5},{S=22},{POIDS=0.08},{X=6},{Y=2},{Q=1,2},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5463 - Male adapter - Stainless Steel 316
Bill of material
Béné Inox 454633-1015
REF
Référence
454633-1015
454633-1015
FORM
Forme
BSPT
BSPT
D
10
10
mm
F
1/2"
1/2"
pouces
L1
45,2
45,2
mm
L2
17,5
17,5
mm
S
22
22
mm
POIDS
Poids
0.08
0.08
kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D