Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61235 - 120° Y part - Stainless steel 316L
Bill of material
Béné Inox 661235-51
REF
Référence
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
DNP
Diamètre nominal
Pouces
D
mm
E
mm
L
mm
POIDS
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D