Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 61347 - Stainless steel lever handle for butterfly valve
Bill of material
Béné Inox 261347-2576
REF
Référence
261347-2576
DN
Diamètre nominal
25 à 76 mm
DNP
Diamètre nominal
1" à 3" Pouces
L1
195 mm
L2
52 mm
ENTRAINEMENT
méplat 8 mm
POIDS
0,60 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D