Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 64111 - Welding union - NR SBR gasket - Stainless steel 316L
Bill of material
Béné Inox 664111-60
REF
Reference
MAT
Matière
Inox 316 L
DN
Diamètre nominal
mm
D1
mm
D2
mm
D3
mm
L1
38 mm
L2
mm
POIDS
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D