Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 72030 - Serrated lock washer AZ type external teeth - DIN 6798 A - Plain
Bill of material
emile_maurin_7203010
DES
Long description
Rondelle à denture extérieure chevauchante AZ
NORME1
Standard 1
DIN 6798A
NORME2
Standard 2
-
MATIERE
Material
Acier ressort
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
LOD Level
D
Screw nominal diameter
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D