Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
GIMOTA
Description
Modular plug, size 40, for 4 modules
Bill of material
GM602-40-4S-TAC
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GM602-40-4S-TAC
SIZE
Size
40
L1
66 mm
L3
40 mm
L7
31 mm
D1
88 mm
G1
2 5/16"-16 UN 2A
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D