Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
ESYLUX
Description
Motion detectors / Ceiling and wall mounting / KNX - Outdoor motion detector
Bill of material
EM10015472 - RC 230 KNX
ARTNR
Item number
EM10015472
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EM10015472 - RC 230 KNX
GKAT
Device category
Outdoor motion detector
PRODB
Product description
KNX Motion detector with 230° field of detection and large range. 360° creep protection for unbroken coverage. For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software).
BP
Special product funtions
One-hand plug-in base. Creep protection. KNX functions: Twilight switch, Motion direction detection (three objects), Light-dependent motion detection, Brightness detection via object.
BS
User interface
ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
135 mm
B
Width
78 mm
H
Height/Depth
105 mm
GEW
Weight
308 g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
III
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+55 °C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
ERFWIN
Detection angle
230° (2 x 115° separately adjustable) and 360° creep protection
ERFQUE
Detection range diagonally
Ø 40 m
ERFFRO
Detection range head-on
Ø 16 m
ERFBER
Field of detection
up to 804
MONHH
Recommended installation height
2.5 m
MAXHH
Max. mounting height
4 m
HELLW
Level of brightness
2–1000 lx
ALIK
Number of light channels
2
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10015472
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10015472
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
true
EF000010
Model
Bewegungsmelder
EF006569
Surface finish
matt
EF003843
Diameter of field of detection on the floor
40 m
EF006582MAX
Detection angle horizontal - max
230 °
EF006582MIN
Detection angle horizontal - min
115 °
EF006590
Max. on-period
30 min
EF001322
Max. range head-on
8 m
EF001323
Max. range to one side
20 m
EF006589
Min. on-period
30 s
EF000139
Surface protection
unbehandelt
EF008011
Optimum mounting height
2,5 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
true
EF006311
Animal zone
true
EF006243
Transparent
false
EF000147
Creep-under protection
true
EF002169
Material
Kunststoff
EF001257
Material quality
Thermoplast
EF003811
Other bus systems
ohne
EF000259
Number of channels
3
EF007667
Self-learning switch-off delay
false
EF004530
Operating mode switch
false
EF001500
Bus system radio frequent
false
EF001499
Bus system KNX
true
EF008855
Bus system KNX radio
false
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF016048
DALI-2 certified
false
EF006581MAX
Detection angle vertical - max
166 °
EF006581MIN
Detection angle vertical - min
83 °
EF009466
Bidirectional wireless communication
false
EF001504
With bus connection
true
建議
Loading ...
下載CAD模型
Previews
3D
2D