Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 25 Configurator
Bill of material
0025 01 040 050 0 0 000270
TYP
Type
0025
VAR
Variation
HA
Height outside
37 mm
HI
Height inside
25 mm
BA
Outside width
56 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
45.0 mm
FPM
Fixed point at center of travel distance
mm
E
mm
VL
Travel distance
mm
A
Version
Plastic crossbar with bias
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
270 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D