Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 62.3 G Configurator
Bill of material
0623 44 118 200 0 0 000700
TYP
TYPE
0623
HA
Height outside
94 mm
HI
Height inside
62 mm
BA
Outside width
150 mm
BI
Inside width
mm
AKL
mm
R
Radius
mm
M
Material
T
Grid
100 mm
VL
Type of installation
mm
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance L gliding
mm
FPM
Fixed point at center of travel distance
E
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
700 mm
KAGL
Number of chain links
7
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
GL
Gliding shoes
BGL
Bracket bar
BGLO
Bracket bar option
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D