Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HellermannTyton
Description
MP- / MSMP-Series
Bill of material
HellermannTyton 151-24419
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Fixing Mount, natural
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Nature (NA)
DURCHMESSER25
Fixing hole Ø FH
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height H
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
mm
LOCHMITTENA74
distance between fixing holes center L
MMT
ANZAHLVONBU75
Number of bundles
LOCHLAENGEM76
Length of Hole (metric)
MMT
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D