Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_200_36 - Signal Transformer
Bill of material
MPI-200-36
PN
Part Number
MPI-200-36
DESC
Description
International Multi-Purpose Transformer, 200VA Power, 36VCT Output Series, 18V Output Parallel
POWERVA
Power
200 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
6.22 lbs (2.82 kg)
LENGTH
Length
3.75 in. (95.3 mm)
WIDTH
Width
4.3 in. (109.2 mm)
HEIGHT
Height
3.66 in. (93 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D