Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KCC Precision
Description
MPS-35 - Digital Pressure Sensor
Bill of material
MPS-35C-NCA
TY
Tyoe
Digital Pressure Sensor
PR
Pressure Range
PP
Pressure Port
R1/8, M5
SWO
Switch Output
CABLE
Cable Spec
2m Connector Cable
ANO
Analog Output
Analog Output 1~5V
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D