Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MR0902 - all cylinder sensors
Bill of material
MR0902
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MR0902: Cylinder sensor with reed contact; 27.5 x 18 x 15.5 mm; Response sensiti
DESCLONG
Long Description
Cylinder sensor with reed contact; 27.5 x 18 x 15.5 mm; Response sensitivity 2.1 mT; Reverse polarity protection yes; Short-circuit protection no; Overload protection no; normally open; AC/DC; PNP; M8 Connector; IP 65; IP 67; 3-wire; Switching frequency 1000 Hz AC / 1000 Hz DC
BN
Bestellnummer
MR0902
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MRI3021-BKOA/R/AS
ERPGRSUPPLIER
ERP Group Supplier
A2