Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
MT-ERX - ELESA-Tool for mounting ERX adjustable handles
Bill of material
Tools for electric or pneumatic screwdriver MT-ERX.63
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
H
45 mm
DIM03
d1
mm
DIM04
I
20 mm
DIM05
I1
20 mm
DIM06
s
10 mm
WEIGHT
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D