Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12MMD45AZBK
Bill of material
MT311BDA12MMD45AZBK
PN
Part Number
MT311BDA12MMD45AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D