Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12MMD55S
Bill of material
MT311BDA12MMD55S
PN
Part Number
MT311BDA12MMD55S
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 5.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
5,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D