Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12SMD45AZOL
Bill of material
MT311BDA12SMD45AZOL
PN
Part Number
MT311BDA12SMD45AZOL
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Olive
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Olive
Recommendations
Loading ...
Download CAD models
Previews
3D
2D