Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12MMD45AZBK
Bill of material
MT311BDLA12MMD45AZBK
PN
Part Number
MT311BDLA12MMD45AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
Recommendations
Loading ...
Download CAD models
Previews
3D
2D