Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSA12MMD45S
Bill of material
MT311BSA12MMD45S
PN
Part Number
MT311BSA12MMD45S
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Bulkhead square flange mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D