Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12MMD30AZBK
Bill of material
MT311BSLA12MMD30AZBK
PN
Part Number
MT311BSLA12MMD30AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead square flange mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D