Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12MMD45N
Bill of material
MT311BSLA12MMD45N
PN
Part Number
MT311BSLA12MMD45N
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead square flange mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural
Recommendations
Loading ...
Download CAD models
Previews
3D
2D