Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PA12SMD55AZBK
Bill of material
MT311PA12SMD55AZBK
PN
Part Number
MT311PA12SMD55AZBK
DESC
Description
Harsh Environment High-Density Optical Plug Connector, Singlemode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Plug
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
5,5 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D