Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PN12SMD55AZOL
Bill of material
MT311PN12SMD55AZOL
PN
Part Number
MT311PN12SMD55AZOL
DESC
Description
Harsh Environment High-Density Optical Plug Connector, Singlemode, For 5.5 mm Cable Diameter, Al Zinc Cobalt, Olive
CS
Connector Style
Plug
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
5,5 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Olive
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D